Machining Tools Industry Icon (70x70)

Machine Tools

Sumitomo meets the highest demands for dynamics positioning and turning/tilting moments with our industry leading line of motion control solutions.

∞
Possibilities
0
Backlash
30,000 Nm
Acceleration Torque (up to)

Powerful Solutions for Machine Tools

Fast, powerful and accurate are the requirements of our customers who run an efficient and effective machine tooling operation. Even in small work-place environments, Sumitomo provides customized and robust solutions for both simple and complex machine tooling applications.

Related Products

Cyclo Inside
F4CF-C35
Fine Cyclo C-Series

High precision gearbox with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
Cyclo Inside
Fine Cyclo D-Series

High precision gearbox with highest torque density in a single stage

Allowable peak torque
417 Nm - 3188 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
Cyclo Inside
Fine Cyclo DÚA Series by Sumitomo Drive Technologies
Fine Cyclo UA-Series

Double stage high precision high torque density gearbox

Allowable peak torque
625 Nm - 30000 Nm
5532 in-lbs - 265522 in-lbs
Ratio range
60:1 - 283:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Inline
Cyclo Inside
F2C-T cylindrical housing with integrated tapered roller bearings
Fine Cyclo T-Series

Double stage high precision gearbox

Allowable peak torque
417 Nm - 11000 Nm
3691 in-lbs - 28216 in-lbs
Ratio range
81:1 - 171:1
Backlash
<0.5 arcmin Lost Motion
Shaft configuration
Inline
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® Reducer H-Series
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
Shaft configuration
Right Angle
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
DC Coupling
DC Coupling

*Reference Transmission Torque

Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1
High Speed Gearbox
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
SKK Gearmotor AF/SF Series
Power range
0.4 kW - 90 kW
0.54 HP - 120.69 HP
Ratio range
1:1 - 180:1
Shaft configuration
Inline
Cyclo Inside
FC-A45G
Fine Cyclo A-Series FC Type

High precision reduction kit w/o output bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
Prest® Neo
Power range
40 W - 2.2 kW
0.13 HP - 3 HP
Ratio range
3:1 - 200:1
Shaft configuration
Inline
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
Cyclo Inside
F1C-A Gearbox with integrated cross roller bearing
Fine Cyclo A-Series F1 Type

Unit with high capacity cross roller bearing

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
Cyclo Inside
F2C-A Gear with integral tapered roller bearing
Fine Cyclo A-Series F2 Type

The high precision all-rounder gearbox

Allowable peak torque
335 Nm - 2910 Nm
2965 in-lbs - 25756 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
Cyclo Inside
F3C-A Cylindrical gear with output shaft; taper roller bearings
Fine Cyclo A-Series F3 Type

High precision gearbox with solid output shaft

Allowable peak torque
335 Nm - 7610 Nm
2965 in-lbs - 67354 in-lbs
Ratio range
29:1 - 179:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
ZS-L – compact high-performance drive
ZS – Cyclo Line

Single stage Cyclo rotation gearbox

The compact and high-capacity centrifuge drive in a flange design and all-steel construction.

Torque range
300 Nm - 46000 Nm
2655 in-lbs - 407134 in-lbs
Ratio range
6:1 - 87:1
SF Coupling
SF Coupling

*Reference Transmission Torque

Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Planetary Gear Reducer for Servo Motors IB Series PE Type_Solid
IB Series PE Type
Allowable peak torque
7.2 Nm - 270 Nm
64 in-lbs - 2390 in-lbs
Ratio range
3:1 - 81:1
Backlash
15 arc min
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
ZSPR regulated drive for centrifuges (four-shaft drive), 2 motors with regulating drive
ZSP – Cyclo/Planet Line

Double stage Cyclo/Planetary rotation gearbox

The double-stage, high-load centrifuge gearbox for reduction ratios and differential speeds with a proven flange design and all-steel construction.

Torque range
630 Nm - 46000 Nm
5576 in-lbs - 407134 in-lbs
Ratio range
45:1 - 348:1
ZPN for centrifuges with a trailing scroll
ZP – Planet Line

Double or triple-stage planetary rotation gearbox

The highly dynamic centrifuge drive for high drum and differential speeds with a proven flange design and all-steel construction. Scroll connection with DIN5480 hollow shaft.

Torque range
5000 Nm - 40000 Nm
44254 in-lbs - 354030 in-lbs
Ratio range
20:1 - 224:1
Cyclo Inside
Fine Cyclo W Series by Sumitomo Drive Technologies
Fine Cyclo W-Series

High precision gearbox with extremely large hollow shaft & built-in pre-stage

Allowable peak torque
6130 Nm - 10000 Nm
54255 in-lbs - 88507 in-lbs
Ratio range
64:1 - 87:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Parallel
IB Series - P1 Type
IB Series P1 Type

Low backlash, Low torque precision gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
3.7:1 - 81:1
Backlash
<3 arcmin / <15 arcmin
Shaft configuration
Inline
IB P2 by Sumitomo Drive Technologies
IB Series P2 Type

Low backlash, high torque precision gearbox

Allowable peak torque
900 Nm - 3000 Nm
7966 in-lbs - 26552 in-lbs
Ratio range
4:1 - 100:1
Backlash
<3 arcmin Lost Motion
Shaft configuration
Inline
IB Series PK1 Type

Low Backlash, Low Torque Right Angle Precision Gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
6:1 - 243:1
Backlash
<6 arcmin / <15 arcmin
Shaft configuration
Right Angle
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP
Cyclo Inside
ALTAX® Neo
Power range
40 W - 3.7 kW
0.13 HP - 5 HP
Ratio range
3:1 - 1003:1