Motion Control
IB Series PE Type
Overview
- Economical series with superior cost benefit.
- Shipping in as little as 3 days from receiving your order. We can accommodate your request for quick delivery.
| Backlash | 15 arc min |
| Allowable Peak Torque | 7.2 - 270 N⋅m |
| Rated Torque | 2.3 - 91.0 N⋅m |
| Input Speed | Up to 6000 rpm |
| Motor Capacity | 50 W - 5.0 kW |
| Output Shaft | Keyed solid shaft (can also be used as keyless) |
| Output Shaft Direction(s) | Any Mounting Direction |
| Mounting Style | Flange mount |
| Frame Size | 4 sizes |
| Reduction Ratio | 3:1 - 81:1 |
| Speed Reduction Method | Planetary Gear Mechanism (helical gear) |
6000
rpm
Suitable for High Speed Input
15
arc min
Backlash
Product Features
1
Economical
Designed to help reduce your overall cost.
2
High Speed Input
Suitable for up to 6000rpm input speed.
3
Expanded Reduction Ratio
Multiple ratios available to meet your application needs.
4
Compatible with All Servo Motors
Motor adaptors designed for servo motors from all manufacturers.
5
Fast Delivery
Shipped in as little as 3 days from receiving your order. Quick delivery for any configuration.