Paramax® 10
Unique combination of European innovation with Japanese state-of-the-art manufacturing
Overview
Paramax® 10 Series Features:
- Split Housing for All Sizes
- Robust and Compact
- Option Rich
- Efficient Cooling
- 25-Degree Pressure-Angled Gears
| Output | Solid, Hollow Shaft Key and Hollow Shaft Shrink Disc |
| Mounting | Horizontal |
| Sizes | 13 Frame Sizes |
| Ratio | 6.3:1 to 630:1 |
| Housing | Gray Cast Iron or Ductile Cast Iron |
| Auxiliary Cooling | Fan, Cooling Coil, Cooling System |
| Motor Standard | CE, JIS, NEMA, IEC, UL, CSA |
Sumitomo's new industrial gearbox "Paramax® 10"
25
Degrees
pressure-angle & wider gear-tooth face for higher gear rating
100
%
split housing for all sizes
2
world-leading industrial gearbox designs
ULTRA-RELIABLE GEARBOX
1
High Torque and Low Noise Tooth Form
Well-balanced design provides unmatched performance
2
Durable and Space-saving Housing Design
Smaller space envelope than Paramax® 9 series. Housing rigidity enhanced through incorporation of reinforcing ribs and Finite Element Analysis
3
Reduced Noise and Vibration
Optimized load distribution; reduced noise and vibration due to precision grinding, based on advance gear mesh analysis
4
Split Housing for all sizes
Easy to disassemble and reassemble for maintenance
5
Efficient Cooling
Internal fins, on the interior of the fan shroud, maximize the effectiveness of the airflow across the surface of the gearbox. This cooling actions helps to maximize the life of the lubricant
6
Option Rich
More options and configurations for your needs
How can I be sure that a Paramax is right for my application?
Please consult a Sumitomo Sales Representative. They will review your application and provide an optimum Paramax selection.
What is the maximum torque capacity of a standard Paramax 10 design?
Up to 103,000 Nm
What type of special motors can I order with my Paramax?
Special voltage, dust-proof, humidity-proof, high-temp, special shaft, CSA and NEMA standard conformance options are available.
What advantage does tooth form have on ratings?
A gear tooth, such as that of Paramax, with a 25-degree pressure angle provides for greater torque transmission due to its wider dedendum. It is also important in minimizing tooth breakage due to shock loading.