Reducer
HEDCON® Worm Gear Reducer
High-efficiency, high-strength double-enveloping worm reducer
Overview
- Low friction coefficient on the gearing for high efficiency.
- Powered by long-lasting worm gears.
- Minimum speed fluctuation with low noise and low vibration.
- Lightweight and compact relative to its high load capacity.
| Output Shaft | Hollow shaft, Solid shaft |
| Output Shaft Direction(s) | Horizontal, vertical upward, vertical downward |
| Frame Size | 11 sizes |
| Reduction Ratio | 5:1 - 100:1 |
| Rated Torque | 790 - 82,100 N⋅m |
82,100
N⋅m
Maximum Rated Torque
11
sizes
Available
Product Features
1
High Load Capacity
The hourglass worm gear allows the entire tooth surface on the worm to engage effectively against a larger area of the wheel gear, resulting in greater load capacity.
2
High Efficiency
High efficiency resulting from the large angle between the line of contact and the sliding direction. As such, a lubricant film is easily formed on the tooth surface, resulting in a small friction coefficient on the gearing.
3
Long Life
The wheel is manufactured of high quality carburized steel material and special phosphor-bronze casting to provide high wear and seizure resistance, resulting in long product life.
4
Low Noise / Low Vibration / Minimum Speed Fluctuation
With more gear teeth in mesh, as well as a precise tooth profile, quiet operation is achieved while attaining less speed fluctuation.
5
Compact and Lightweight
High-rated value and compact design relative to its high load capacity.
6
Self-Locking Feature
When the reduction ratio surpasses 50, safety is ensured through our self-locking feature, in combination with the motor brake.
7
Precision Level (Low Backlash)
Can be manufactured to low backlash specifications.
8
Direct Connection to Cyclo Reducer
Higher reduction ratios can be manufactured, with our Cyclo® Reducer connected directly at the input stage.