SKK Gearmotor AF/SF Series - High-quality and efficient gearmotor series for various industrial applications
Gearmotor

SKK Gearmotor AF/SF Series

Built to handle heavy loads.

Overview

  • Designed with service factors to handle heavy loads
  • 30% reduction in vibration and 7 to 10 db reduction in noise compared to conventional gearmotors.
  • High efficiency of 98% for single stage speed reduction, and 97% for double stage speed reduction.

 

 

Output Shaft Solid shaft
Output Shaft Direction(s) Horizontal, Vertical Downward, Vertical Upward
Mounting Style Foot Mount, Flange Mount
Frame Size 16 sizes
Reduction Ratio 1:1 to 180:1
Capacity 0.4 kW - 90 kW
Motor Types Three Phase, Premium Efficiency, Outdoors