Special Reducer
ZSP – Cyclo/Planet Line
The double-stage, high-load centrifuge gearbox for reduction ratios and differential speeds with a proven flange design and all-steel construction.
Overview
The drives in the ZSP – Cyclo/Planet Line are suitable for all types of centrifuges:
- ZSPN – for centrifuges with a trailing scroll
- ZSPV – for centrifuges with a leading scroll
- ZSPR – regulated drive for centrifuges (four-shaft drive)
| Reduction ratios | 45:1 to 261:1 ZSPN (for centrifuges with a trailing scroll) 60:1 to 348:1 ZSPV (for centrifuges with a trailing scroll) 45:1 to 261:1 ZSPR (for centrifuges with a regulated drive) |
| Maximum torque | 630 to 46 000 Nm |
| Number of sizes | 12 |
| Versions | Standard: Externally arranged centrifuge drive Alternative: Internal (with receptacle for centrifuge main bearing) Standard: Hollow shaft (DIN 5480) with involute splines on the output side Alternative: Solid shaft (DIN 5480/keyway/cone/according to customer requirements |
| Differential rotation speed | > 0 to 100 rpm |
Key Product Facts
348:1
Double-Stage Reduction Ratio
46,000
Nm
Maximum Torque
12
sizes from 630 Nm to 46,000 Nm
Features and Benefits of ZSP – Cyclo/Planet Line
1
Optimized Housing
Coaxial all-steel housing optimized for use with centrifuges
2
Compact Design
Compact and short design leads to stiffer running of the centrifuge with less vibration
3
Long Lifetime
High levels of operating safety and impact-load tolerance
4
Lubrication
Oil-bath lubrication with closed gearbox / Food grade version available
5
Suitable
Suitable for centrifuge models with an internal or external drive / Suitable for centrifuges with a fixed high speed shaft (torque arm or double belt drive) or with 2 motors with BackDrive (ZSPN/ZSPV) or 2 motors with regulating drive (ZSPR)
6
High Efficiency
High efficiency and low-operating temperature
7
Customizable
Able to be designed according to individual customer specifications
8
Balanced
Complete housing balanced (DIN ISO 1940)
9
ATEX Certified
ATEX certification in accordance with Group II (optional)