HSM Product Renders
2016_KKS_PR_HSM_01
HSM_profile_composite
HSM Product Renders
2016_KKS_PR_HSM_01
HSM_profile_composite
Reducer

Helical Shaft Mount (HSM)

Helical Shaft-Mounted Speed Reducer (HSM) is one of the most popular products in our portfolio.

Overview

Sumitomo Helical Shaft Mount (HSM)

  • Keyless Taper-Grip® Bushing
  • 25-Degrees Pressure-Angled Gears
  • Integrated BackStop Option
  • Heavy Duty Roller Bearings for Maximum Strength and Extended Life
  • Available with CEMA Screw-Conveyor Drive Option

 

Output Taper-Grip® Bushing and Parallel Bore
Mounting Hollow Shaft
Sizes 13 frame sizes 
Ratio 5:1 to 25:1 
Power Range 0.20kW to 220kW
Torque Capacity up to 44,051 N.m
Motor Standard CE, JIS, NEMA, IEC, UL, CSA

 

 

 

 

Related HSM products

Hansen M5CT
Torque range
13000 Nm - 53000 Nm
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Right Angle