Motion Control
Fine Cyclo D-Series
High precision gearbox with highest torque density in a single stage
Overview
Angular contact ball bearings directly integrated in the gearbox housing.
Improved design providing very accurate motion quality and increased torque density and bearing capacity.
- Highest torque density in a single stage unit
- Ideal for robotic applications
- Hollow shaft possible
- Fully sealed modular version with motor adapter and clamp ring available
| Zero Mechanical Backlash | |
| Lost Motion | <1 arcmin |
| Number of Sizes | 5 |
| Reduction Ratios | 29:1 / 41:1 / 59:1 / 89:1 / 119:1 (availability depending on size) |
| Nominal Output Torque | 148 Nm up to 1334 Nm (at n1 = 1,500 rpm) |
| Acceleration Torque | 417 Nm up to 3188 Nm |
| Max. Momentary Peak Torque | 834 Nm up to 6377 Nm |
| Input speed | up to 6150 rpm |
| Max. Bending Moment | 883 Nm up to 2943 Nm |
| Bending Stiffness | up to 2450 Nm/arcmin |
| Max. Axial Load | 3924 N up to 10791 N |
| Torsional stiffness | up to 450 Nm/arcmin |
Key Product Facts
3188
Nm
Acceleration Torque
6150
rpm
Input Speed
450
Nm/arcmin
Torsional stiffness
Advantages of Fine Cyclo D-Series
1
Ideal for Robotic Applications
2
Fully sealed modular version for other applications available
3
High Overload Capacity
Momentary Peak Torque up to 6377 Nm