Grains

Trust Sumitomo to provide the best solutions for your grain operations, which have intense pulverization and dispersion processes, and require high-output torque. 

Grain Manufacturing

The grain industry relies on speed reducers and gearmotors to keep production moving.  From planting to processing, and every application in between, Sumitomo Drive Technologies offers power transmission solutions that keep your operation moving. 

  • Screw Conveyor Drives
  • Desolventizer Toaster Drives
  • Drives for all shapes and sizes of conveyors
  • Condition Monitoring and Predict Maintenance

What Separates Us From Competition?

2 Years
Warranty against defects in manufacturing and labor.
100 %
Interchangeable and customization reducers, according to your needs
500 %
Shock-load capacity on Cyclo® reducers and gearmotors.

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1
High Speed Gearbox
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1
Prest® Neo
Power range
40 W - 2.2 kW
0.13 HP - 3 HP
Ratio range
3:1 - 200:1
Shaft configuration
Inline
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
Cyclo Inside
Helical BUDDYBOX
Helical Buddybox®
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 4365:1
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP

We have had a great experience with Sumitomo reducers, being very easy to install and maintain, as well as the service provided. We are very happy with all the advice and work output. 

Engineer Aarón Gallegos
Ingredion, Mexico