Sugar

Reliability and efficiency are the key requirement of any equipment in the Sugar Industry. Be it production of sugar, ethanol-extractions or generation of energy from residue or by-products, Sumitomo has the quality and reliable drives to delight the customer in the sugar industry worldwide.

What Separates Us From Competition?

70 Years
Of proven performance in Power Transmission technology
100 %
Interchangeable and customization reducers, according to your needs
24 Hours
On-call service for urgent requests

One Stop Solution Provider

Our dedicated experts are able to provide complete solution for power transmission and control for all processes of sugar industry, from cane preparation, milling, to crystallization to refining and packaging.

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
SEISA GC Coupling
SEISA GC Coupling

*Reference Transmission Torque

Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1
High Speed Gearbox
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1
COMPOWER Planetary Gear Drive DP1000 Series Gearmotor
COMPOWER® Planetary Gearmotor
Power range
0.2 kW - 55 kW
0.25 HP - 75 HP
Ratio range
5:1 - 1400:1
Shaft configuration
Inline
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP

Seisa Gearboxes are of excellent quality. We recommend them to plant owners whenever they invest in new mills 

Plant Equipment Integrator
Thailand

When it comes to gearboxes, gearmotors or couplings, Sumitomo has everything we need. For us, they are the first point of contact.

Purchasing Manager
Philippines

Sumitomo products are engineered to excellence. The 500% shock load capacity of Cyclo and 25 degree pressure angle of Paramax drives are the key features we consider when selecting Sumitomo products for our mill upgrades.

Engineering Manager, Sugar Mill
Indonesia