Optidrive E3 GROUP 12 22 32 42 1Y 2Y (Fan).jpg

Invertek Variable Frequency Drives (VFDs)

Sumitomo Drive Technologies by Invertek Drives is dedicated to the design and manufacture of sophisticated Variable Frequency Drives (VFDs), used to control electric motors in a wide variety of industrial and energy saving applications, providing advanced motor control with ease of setup and operation.

Invertek Products

For general purpose, high performance & application specific

Decentralised VFD



IP66/NEMA 4X Variable Frequency Drive Options

Capable of operating in some of the harshest environments, our Invertek VFD enclosures are IP66 / NEMA 4X-rated across the E3 and P2 range. 

Designed to withstand dust, moisture, and chemicals, IP66 / NEMA 4X variable frequency drives are ideal for applications involving a lot of dust, moisture, and chemicals. Suitable for conveyors, mixers, packaging, ventilation systems, and liquid pumps, they are a perfect choice. The high level of protection allows the drives to be placed directly on, or very close to, the motor and application without needing a cabinet. This makes them an ideal solution for outdoor applications, retrofitting, and equipment requiring washdown.

In addition to their coated heatsinks and protected enclosures, their design eliminates areas where dirt can lodge, making them perfect for applications requiring high hygiene standards.

IP66 NEMA 4X rated variable frequency drives (vfd)
Optidrive Resource Videos
E3
Optidrive E3 VFD
P2
Optidrive P2 VFD
optistick
Optistick Smart
optistudio
Optitools Studio