High Speed Gearbox
Special Reducer

Large Industrial High Speed Gearbox

Ideal for machines requiring high input speeds, such as generators and compressors

Overview

  • High rigidity housing and highly stable bearing enable low noise operation.
  • Application-based, optimized design results in an increased load capacity.
  • Simplified housing design makes for simple maintenance and reliability.
  • Customizable to meet your needs.
Torque 191 - 361,588 N⋅m
Reduction Ratio 1.152:1 - 31.987:1
  • Customizable to meet your needs.

Related Large Industrial products

Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Large Gearboxes for Paper
Large Industrial Gearbox for Paper Machines

Customizable to meet your needs.

Torque range
40 Nm - 6000 Nm
354 in-lbs - 53104 in-lbs
Ratio range
1.5:1 - 20:1
Gearbox for Pump
Large Industrial Gearbox for Pumps

Customizable to meet your needs.

Torque range
1000 Nm - 110000 Nm
8851 in-lbs - 973581 in-lbs
Ratio range
1:1 - 16:1
Gearbox for Resin
Large Industrial Gearbox for Resin

Customizable to meet your needs.

Torque range
320 Nm - 470000 Nm
2832 in-lbs - 4159850 in-lbs
Ratio range
2:1 - 55:1
Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1