Motion Control
Fine Cyclo A-Series FC Type
Cost effective high precision reduction kit
Overview
Reduction kit without output bearing.
Maximum freedom and flexibility for installation of external bearings and for integration in specific machine designs.
- Less than 1 arcmin Lost Motion
- Pre-filled with grease
- Motor adapter on request
Input Shaft Variants:
- Keyway
- Clamp Ring
- Spline
| Zero Mechanical Backlash | |
| Lost Motion | <1 arcmin |
| Number of Sizes | 6 |
| Reduction Ratios | 29:1 / 59:1 / 89:1 / 119:1 / 179:1 (availability depending on size) |
| Nominal Torque | 149 Nm up to 3900 Nm |
| Acceleration Torque | 335 Nm up to 7610 Nm |
| Max. Momentary Peak Torque | 785 Nm up to 24000 Nm |
| Input Speed | up to 6150 rpm |
| Torsional Stiffness | up to 1100 Nm/arcmin |
Key Product Facts
7610
Nm
Acceleration Torque
6150
rpm
Input Speed
1100
Nm/arcmin
Torsional stiffness
Advantages of Fine Cyclo A-Series
1
Highly cost effective
2
Compact Design
3
Lubricated for life
4
Small Moments of Inertia
5
High Overload Capacity
Max .Momentary Peak Torque up to 24000Nm
6
High Efficiency