Gearmotor
Bevel Buddybox® Reducer H-Series
Compact right angle shaft gearmotor with a low reduction ratio and hollow shaft
Overview
- High speed operation at 3600 rpm motor rotation speed is possible, helping to accelerate your machines.
- The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
| Output Shaft | Hollow Shaft |
| Output Shaft Direction(s) | Any Mounting Direction |
| Mounting Style | Hollow shaft / Shaft mounting type |
| Frame Size | 4 sizes |
| Reduction Ratio | 5:1 - 20:1 |
| Capacity | 2.2 kW - 11 kW |
| Motor Types | Premium efficiency, for inverters, outdoors, compatible with global standards |
1
High Efficiency Bevel Gear + Helical Gear
Engineered specifically for low ratios, resulting in high efficiency.
2
Compact Case
The case is made specifically for the hollow shaft, making it more compact than a general-purpose gearmotor.
3
High Speed Operation
Input speeds up to 3600rpm (120Hz).
4
Lubrication Using a Long-Lasting Grease
Universal mounting.
Maintenance free operation.
Maintenance free operation.