Mining

Sumitomo offers the most resilient speed reducers on the market that perform in severe operating conditions, such as:

  • High shock loads
  • Dust and moisture
  • Corrosive environments

Mining Industry

The mining industry places heavy demands on power transmission drives. Harsh operating conditions, high shock loads, dirt, moisture, and corrosive environments take a heavy toll on the equipment that keeps your operation moving. Your gear drives must be rugged, reliable, and efficient. Strength, power, and performance are not optional. 

We offer tough, reliable gear reducers designed to withstand severe shock loads and harsh environments, maximizing equipment performance at any stage of your mining operation.

 

1
Robust
Reducers designed to withstand the most severe applications
2
Reliability
Our reducers offer reliability at every stage in the extraction of minerals
3
Technology
Reducers and gearmotors with high efficiency and low maintenance.
4
Dedicated Products
For each application - a dedicated solution
5
Wide Range of Products
One provider for all your needs
6
Engineering Excellence
Globally, our R&D Engineers are continuously developing reliable and cost-effective products and solutions.

What Separates Us From Competition?

10 +
Manufacturing facilities worldwide
100 Years
Providing power transmission solutions in the Mining Industry
100 %
Interchangeable and customizable reducers, according to your needs

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Hansen P4 UniMiner
Torque range
0 Nm - 100445 Nm
0 in-lbs - 889000 in-lbs
Ratio range
8:1 - 71:1
Shaft configuration
Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
Shaft configuration
Parallel
SEISA GC Coupling
SEISA GC Coupling

*Reference Transmission Torque

Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Helical BUDDYBOX
Helical Buddybox®
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 4365:1
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP