Automotive

Reliable and efficient, Sumitomo geardrives keep your global production lines running smoothly. Choose from a premium lineup of reducers for your automotive systems.

Automotive Manufacturing

Among automotive manufacturers' most common goals are increasing line speed, reducing downtime, cutting production costs or, ideally, achieving all three of these simultaneously. Sumitomo Drive Technologies’ geardrives are highly efficient and compact, which boosts your productivity.

In addition, we offer Motion Control Drives, such as our Fine Cyclo® and IB Precision Gearheads, which are commonly used in industrial robots and for palletizing equipment.

What separates us from the competition?

500 %
Shock load capacity with Cyclo units
70 Years
Of proven performance in Power Transmission technology
24 Hours
On-call service for urgent requests

Related Products

ASTERO® Gearmotors - Reliable and efficient gearmotors for a wide range of industrial applications
ASTERO® Gearmotors
Power range
6 W - 90 W
0.01 HP - 0.11 HP
Ratio range
3:1 - 240:1
Shaft configuration
Parallel, Right Angle
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
DC Coupling
DC Coupling

*Reference Transmission Torque

Gearbox for Resin
Large Industrial Gearbox for Resin

Customizable to meet your needs.

Torque range
320 Nm - 470000 Nm
2832 in-lbs - 4159850 in-lbs
Ratio range
2:1 - 55:1
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Prest® Neo
Power range
40 W - 2.2 kW
0.13 HP - 3 HP
Ratio range
3:1 - 200:1
Shaft configuration
Inline
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Planetary Gear Reducer for Servo Motors IB Series PE Type_Solid
IB Series PE Type
Allowable peak torque
7.2 Nm - 270 Nm
64 in-lbs - 2390 in-lbs
Ratio range
3:1 - 81:1
Backlash
15 arc min
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP
Cyclo Inside
ALTAX® Neo
Power range
40 W - 3.7 kW
0.13 HP - 5 HP
Ratio range
3:1 - 1003:1

Our customer originally introduced us to Sumitomo via their specifications. Upon using Sumitomo for many successful projects, we adapted Sumitomo Cyclo® & Buddyboxes as our standard. We have utilized Sumitomo reducers for many demanding applications and to date have not had a single failure or warranty-call related to the reducers.

Mechanical Lifter Manufacturer for Auto Plants
El Segundo, CA

Based on my experience with Sumitomo, I can honestly say that Sumitomo has earned our business with reliable delivery of high quality gearmotors and the ability to support us with our ongoing and new product development efforts. Just as importantly, Sumitomo gear prices and performance continually proves to be of the highest value for retaining our position as the market leader."

Automotive Parts Manufacturer
Loveland, OH