Pulp and Paper

Our applications are as diversified as the industry itself. Sumitomo has a gear drive for nearly all of your applications:

  • Pulping process in the wood yard
  • Debarking
  • Chipping, and blow tanks
  • “Wet end” processes of washing
  • Bleaching, blending and cleaning
  • “Dry end” processes of the press section
  • Finishing and converting

Paper Manufacturing

With decades in the Pulp and Paper Industry, we invite you to join Sumitomo Drive Technologies' long list of industry leading customers who have trusted our products to deliver efficiency and performance in their demanding environments. 

1
Comprehensive Aftermarket Services
The most comprehensive support system in the region for every aspect of the gear-life cycle, from installation to maintenance, diagnostics and repair.
2
Factories Near You
Local factories with parts & service team in Asia Pacific regions to provide fastest respond.
3
ONE SUMITOMO
We take care of your Sumitomo Gearboxes and Gearmotors regardless of where, in our global network, you purchased them.

What Separates Us From Competition?

10 +
Manufacturing facilities worldwide
100 Years
Providing power transmission solutions in the market
100 %
Interchangeable and customization reducers, according to your needs

Related Products

Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
DC Coupling
DC Coupling

*Reference Transmission Torque

Large Gearboxes for Paper
Large Industrial Gearbox for Paper Machines

Customizable to meet your needs.

Torque range
40 Nm - 6000 Nm
354 in-lbs - 53104 in-lbs
Ratio range
1.5:1 - 20:1
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
sfc
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle
SKK Gearmotor AF/SF Series
Power range
0.4 kW - 90 kW
0.54 HP - 120.69 HP
Ratio range
1:1 - 180:1
Shaft configuration
Inline
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Planetary Gear Reducer for Servo Motors IB Series PE Type_Solid
IB Series PE Type
Allowable peak torque
7.2 Nm - 270 Nm
64 in-lbs - 2390 in-lbs
Ratio range
3:1 - 81:1
Backlash
15 arc min
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP