Cement Industry Icon (70x70)

Cement

Sumitomo offer high-torque cement mill drives that are vital links in the manufacturing process of cement plants worldwide. 

Cement Manufacturing

Your power transmission drives must be durable, reliable and efficient. This isn’t an option; this must be the standard. Recognizing this challenge, we offer solutions designed to withstand the harshest conditions while delivering the highest level of performance. Our drives, distinguished for their robust design, easy installation and low maintenance, minimize your costs while maximizing plant up-time.

What Separates Us From Competition?

70 Years
Of proven performance in Power Transmission technology
100 +
offices worldwide to support your sales and after-sales service
100 %
Interchangeable and customization reducers, according to your needs
Thumbnail

Cement Industry Brochure

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
Shaft configuration
Parallel
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
BEIER Variator
BEIER® Variator / BEIER CYCLO® Variable Speed Gearmotor
Power range
0.2 kW - 150 kW
0.25 HP - 200 HP
SEISA GC Coupling
SEISA GC Coupling

*Reference Transmission Torque

Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Gearbox for Pump
Large Industrial Gearbox for Pumps

Customizable to meet your needs.

Torque range
1000 Nm - 110000 Nm
8851 in-lbs - 973581 in-lbs
Ratio range
1:1 - 16:1
COMPOWER Planetary Gear Drive DP1000 Series Gearmotor
COMPOWER® Planetary Gearmotor
Power range
0.2 kW - 55 kW
0.25 HP - 75 HP
Ratio range
5:1 - 1400:1
Shaft configuration
Inline
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
SKK Gearmotor AF/SF Series
Power range
0.4 kW - 90 kW
0.54 HP - 120.69 HP
Ratio range
1:1 - 180:1
Shaft configuration
Inline
HSM Product Renders
Helical Shaft Mount (HSM)
Torque range
256 Nm - 44051 Nm
2266 in-lbs - 389884 in-lbs
Ratio range
5:1 - 25:1
Shaft configuration
Parallel
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP

By using Sumitomo equipment we have reduced our need for maintenance, and improved our effectiveness and productivity.

Purchasing Department
Cementera Internacional, Mexico