ZS-L – compact high-performance drive
ZS-L – compact high-performance drive
ZS-L – compact high-performance drive
ZS-L – compact high-performance drive
Special Reducer

ZS – Cyclo Line

The compact and high-capacity centrifuge drive in a flange design and all-steel construction.

Overview

The ZS – Cyclo-Line series is available in three different versions:

  • ZS – Shaft-mounted gearbox for internal installation
  • ZS-M – Compact shaft-mounted drive
  • ZS-L – Compact high-performance drive
Reduction ratios 6:1 to 87:1
Maximum torque 300 Nm to 46 000 Nm
Number of sizes 14
Versions Standard: Externally arranged centrifuge drive
Alternative: Internal (with receptacle for centrifuge main bearing) Standard: Hollow shaft (DIN 5480) with involute splines on the output side
Alternative: Solid shaft (DIN 5480/keyway/cone/according to customer requirements)
Differential rotation speed > 0 to 200 rpm
Leading scroll

Related ZS / ZSP / ZP Centrifuge Drives products

ZPN for centrifuges with a trailing scroll
ZP – Planet Line

Double or triple-stage planetary rotation gearbox

The highly dynamic centrifuge drive for high drum and differential speeds with a proven flange design and all-steel construction. Scroll connection with DIN5480 hollow shaft.

Torque range
5000 Nm - 40000 Nm
44254 in-lbs - 354030 in-lbs
Ratio range
20:1 - 224:1
ZSPR regulated drive for centrifuges (four-shaft drive), 2 motors with regulating drive
ZSP – Cyclo/Planet Line

Double stage Cyclo/Planetary rotation gearbox

The double-stage, high-load centrifuge gearbox for reduction ratios and differential speeds with a proven flange design and all-steel construction.

Torque range
630 Nm - 46000 Nm
5576 in-lbs - 407134 in-lbs
Ratio range
45:1 - 348:1