Cyclo Drive 6000 Gearmotor
CYCLO Drive Gearmotor_Vertical_V Flange_Integral Motor
CYCLO Drive Gearmotor_Foot Mount_Integral Motor
Cyclo Drive 6000 Gearmotor
CYCLO Drive Gearmotor_Vertical_V Flange_Integral Motor
CYCLO Drive Gearmotor_Foot Mount_Integral Motor
Gearmotor

Cyclo® Gearmotor

Our best-selling gearmotor with high strength and reliability, thanks to its unique Cyclo® mechanism.

Overview

  • With its long history and delivery record, it has become synonymous with the term speed reducer.
  • Unique Cyclo® mechanism results in high durability and extended operating life.
  • Wide variety of products available that take advantage of this technology.
  • Select the best product to meet your needs from a wide range of capacities and reduction ratios.
Cyclo Inside
Output Shaft Solid shaft
Output Shaft Direction(s) Any Mounting Direction (horizontal, vertical downward, vertical upward)
Mounting Style Foot Mount, Flange Mount, Case Mount
Frame Size 56 sizes (Output stages)
Reduction Ratio 2.5:1 - 658503:1
Capacity 0.1 kW - 132 kW
Motor Types Three phase, premium efficiency, high efficiency, for inverters, outdoors, increased safety, flameproof, compatible with global standards, hollow input

Related Cyclo® products

Cyclo Inside
Cyclo® Gearmotor with Torque Limiter - Gearmotor equipped with a torque limiter for overload protection in industrial applications
Cyclo® Gearmotor with Torque Limiter
Power range
0.2 kW - 30 kW
0.25 HP - 40 HP
Ratio range
6:1 - 658503:1
Shaft configuration
Inline
Cyclo Inside
Cyclo® Overhead Conveyor Drive - Reliable and precise gearmotor specifically designed for overhead conveyor systems
Cyclo® Overhead Drive
Power range
75 W - 175 kW
0.13 HP - 235 HP
Ratio range
3:1 - 658503:1
Shaft configuration
Inline