Motion Control
Fine Cyclo C-Series
High precision gearbox with large hollow bore
Overview
High capacity bearing directly integrated in the gearbox housing. Huge hollow bore for easy routing of cables.
- Less than 1 arcmin Lost Motion
- Fully sealed
- Maintenance free for life
- Large permissible bending moment on output
- Motor connection with belt transmission or spur gear
- Pre-stage provided on request
| Zero Mechanical Backlash | |
| Lost Motion | <1 arcmin |
| Number of Sizes | 6 |
| Reduction Ratios | 29:1 / 59:1 / 89:1 / 119:1 (availability depending on size) |
| Nominal Torque | 225 Nm up to 3713 Nm |
| Acceleration Torque | 540 Nm up to 6278 Nm |
| Max. Momentary Peak Torque | 1080 Nm up to 12577 Nm |
| Input Speed | up to 4000 rpm |
| Hollow Shaft diameter | 40 mm up to 99 mm |
| Max. Bending Moment | 1096 Nm up to 8829 Nm |
| Bending Stiffness | up to 5690 Nm/arcmin |
| Max. Axial Load | 3924 N up to 13734 N |
| Torsional Stiffness | up to 1030 Nm/arcmin |
Key Product Facts
6278
Nm
Acceleration Torque
99
mm
Hollow Bore Diameter
<1
arcmin
Lost Motion
Advantages of Fine Cyclo C-Series
1
Low Hysteresis For Accurate Positioning
2
Compact Design
3
High Torsional Stiffness
up to 1030 Nm/arcmin
4
High Overload Capacity
Peake Torque for Emergency Stop up to 12577 Nm
5
High Efficiency
6
Maintenance free for life
Lifetime Lubricated For Any Position