Large Gearboxes for Terbo
Special Reducer

Large Industrial Gearbox for Turbo Compressor

Multi-stage compression capabilities

Overview

  • Step-Up Gear ideal for turbo compressors that enables multi-stage compression.
  • Multi-stage compression is achieved by arranging multiaxial pinion gears around a bull gear, enabling multiple turbo fans to run simultaneously and at different rotation speeds.
  • These can be individually designed based on the number of revolutions, the number of stages, and efficiency required for the compressed gas or air.
  • Customized to meet your needs.

 

Torque 287 - 165,835 N⋅m
Reduction Ratio 1.36:1 - 21.428:1
  • Customized to meet your needs.

Related Large Industrial products

Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Large Gearboxes for Paper
Large Industrial Gearbox for Paper Machines

Customizable to meet your needs.

Torque range
40 Nm - 6000 Nm
354 in-lbs - 53104 in-lbs
Ratio range
1.5:1 - 20:1
Gearbox for Pump
Large Industrial Gearbox for Pumps

Customizable to meet your needs.

Torque range
1000 Nm - 110000 Nm
8851 in-lbs - 973581 in-lbs
Ratio range
1:1 - 16:1
Gearbox for Resin
Large Industrial Gearbox for Resin

Customizable to meet your needs.

Torque range
320 Nm - 470000 Nm
2832 in-lbs - 4159850 in-lbs
Ratio range
2:1 - 55:1
Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
High Speed Gearbox
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1