Gearmotor
HYPONIC® Gearmotor
Right angle gearmotor with hypoid gearing
Overview
- A wide range of choices (15 W - 11 kW) to accommodate all types of uses.
- Modular design allows for multiple gearhead and motor combinations for increased service factor.
- A variety of industry packages and options are available, including grease lubrication, antibacterial coating, waterproofing and low temperature requirements.
| Output Shaft | Hollow shaft, Solid shaft |
| Output Shaft Direction(s) | Any Mounting Direction |
| Mounting Style | Shaft mount, Foot mount, Flange mount |
| Frame Size | 12 sizes |
| Reduction Ratio | 5:1 - 1440:1 |
| Capacity | 15 W - 11 kW |
| Motor Types | Three phase, premium efficiency, high efficiency, for inverters, single phase, outdoors, waterproof, increased safety, compliant with overseas standards |
Product Features
1
High Efficiency
Provides higher reduction ratio than bevel gears, allowing higher efficiency in all ranges of reduction ratio
2
Robust and Long Life
Hyponic gears are made of case-hardened molybdenum steel to provide reliable and robust operation
3
Low Noise
Larger contact intervals than bevel gears, Hyponic has a greater transmission capacity hence quieter and vibration-less operation
4
Light Weight and Compact
Aluminum alloy casing to minimize weight in a strong compact package
5
Maintenance Free
Long life grease allows operation without changing the grease for a long time and allows installation at any angle
6
International Standard
Brake motors, special voltages, international standards for outdoor use and other specifications are also available