Ports and Crane

Reliability and safety are one of the key requirements of any equipment installed in the Ports and Crane Industry. Choose from a premium lineup of reducers for your Ports and Crane Industry.

Complete Solutions for Ports and Cranes

Reliability and safety are one of the key requirements of any equipment installed in the Ports and Crane Industry. From the main hoist to the gantry drives, Sumitomo Drive Technologies has specifically-designed solutions for all power transmission needs; with a focus on reliability, safety and enhancing productivity for minimized operational downtime.

What Separates Us From Competition?

39
Manufacturing facilities worldwide
100 Years
Providing power transmission solutions in the market
100 %
Interchangeable and customization reducers, according to your needs

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
Shaft configuration
Parallel
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
Cyclo Inside
Helical BUDDYBOX
Helical Buddybox®
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 4365:1
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP