Food and Beverage

Sumitomo meets the unique requirements of this industry unlike any other manufacturer, with a line-up of products that give you:

  • Maintenance free reliability
  • Precision and speed
  • Sanitary and safe products
  • Clean handling environments
  • High-pressure wash-down environments

F & B Manufacturing

Governing sanitation bodies are recommending higher levels of bacteria control in food and beverage handling environments. Equipment utilized within food handling facilities must be capable of withstanding long-term exposure of chemical wash downs and without external degradation or compromise in performance. Recognizing this, we have developed solutions that will meet your most stringent guidelines.

What Separates Us From Competition?

2 Years
Warranty against defects in manufacturing and labor.
100 %
Interchangeable and customization reducers, according to your needs
500 %
Shock-load capacity on Cyclo® reducers and gearmotors.

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
F4CF-C35
Fine Cyclo C-Series

High precision gearbox with large hollow bore

Allowable peak torque
540 Nm - 6278 Nm
4779 in-lbs - 55565 in-lbs
Ratio range
29:1 - 119:1
Backlash
<1 arcmin Lost Motion
Shaft configuration
Inline
Cyclo Inside
Cyclo® Overhead Conveyor Drive - Reliable and precise gearmotor specifically designed for overhead conveyor systems
Cyclo® Overhead Drive
Power range
75 W - 175 kW
0.13 HP - 235 HP
Ratio range
3:1 - 658503:1
Shaft configuration
Inline
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
Shaft configuration
Parallel
ASTERO® Gearmotors - Reliable and efficient gearmotors for a wide range of industrial applications
ASTERO® Gearmotors
Power range
6 W - 90 W
0.01 HP - 0.11 HP
Ratio range
3:1 - 240:1
Shaft configuration
Parallel, Right Angle
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® Reducer H-Series
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
Shaft configuration
Right Angle
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
BEIER Variator
BEIER® Variator / BEIER CYCLO® Variable Speed Gearmotor
Power range
0.2 kW - 150 kW
0.25 HP - 200 HP
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Prest® Neo
Power range
40 W - 2.2 kW
0.13 HP - 3 HP
Ratio range
3:1 - 200:1
Shaft configuration
Inline
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Planetary Gear Reducer for Servo Motors IB Series PE Type_Solid
IB Series PE Type
Allowable peak torque
7.2 Nm - 270 Nm
64 in-lbs - 2390 in-lbs
Ratio range
3:1 - 81:1
Backlash
15 arc min
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
IB Series PK1 Type

Low Backlash, Low Torque Right Angle Precision Gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
6:1 - 243:1
Backlash
<6 arcmin / <15 arcmin
Shaft configuration
Right Angle
Cyclo Inside
Helical BUDDYBOX
Helical Buddybox®
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 4365:1
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP
Cyclo Inside
ALTAX® Neo
Power range
40 W - 3.7 kW
0.13 HP - 5 HP
Ratio range
3:1 - 1003:1

With Sumitomo equipment, we have reduced the consumption of electricity, which is to say: we have considerably saved on energy, allowing for the equipment to pay for itself. 

Félix Porras
PaniFresh, Mexico