Gearmotor
Prest® Neo
Compact Gearmotor with Unparalleled Benefits
Overview
Compact new Prest® NEO design
- Universal Mounting
- Maintenance Free
- Grease Lubrication
- Low Noise
- Triple-Lip Seal for Greater Leakage Protection
| Input | Integral Gearmotor |
| Output | Solid and Hollow |
| Mounting | Foot, Flange and Shaft Mounted |
| Sizes | 11 Frame Sizes |
| Ratio | 3:1 to 200:1 |
| Power Range | 0.04kW to 2.2kW |
| Torque Capacity | 1230 N.m |
| Motor Standard | CE, JIS, NEMA, IEC, UL, CSA |
Obsessively Engineered, Ridiculously Reliable
0
Hours
of maintenance will have you worry free
3
Layers
of seal for leakage protection
20
%
higher radial-load capacity
Unparalled Benefits with Prest Neo
1
Low Noise
Gears are designed with high-contact ratio and high stiffness to lower the noise
2
Grease Lubricated
No risk of oil leakage
3
Compact Housing Design
Parallel-Shaft gearmotor in compact new design with high-rigidity casing and motor
Prest Neo Introduction Video
Learn all the Key Features of the Prest Neo
Do you have questions about the Prest Neo? Below are some of our most commonly asked questions, or you can view our Support area under Knowledge for more frequently asked questions and answers.
Do you need to service the gearmotor?
No! Its maintenance free !