Water Treatment

When strength and dependability are requirements, Sumitomo Drive Technologies is the best option.  Whether Clean Water or Waste Water Treatment, choose Sumitomo for a premium lineup of gear reducers for your water treatment systems. 

Water Treatment

Sumitomo Drive Technologies recognizes the challenges that water treatment plants confront every day. Whether you are providing clean and safe drinking water for your customers or treating waste water, you need drive solutions that can run efficiently and reliably for 24 hours, 365 days of the year. When downtime is as costly and inconvenient as it is in the water treatment industry, choose Sumitomo for speed reducer and drive solutions that keep your water treatment facility up and running

What Separates Us From Competition?

70 Years
Of proven performance in Power Transmission technology
100 +
Branches worldwide to support YOU!
100 %
Interchangeable and customization reducers, according to your needs
Thumbnail

Water Treatment Brochure

Related Products

Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Gearbox for Pump
Large Industrial Gearbox for Pumps

Customizable to meet your needs.

Torque range
1000 Nm - 110000 Nm
8851 in-lbs - 973581 in-lbs
Ratio range
1:1 - 16:1
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
SF Coupling
SF Coupling

*Reference Transmission Torque

Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
Cyclo Inside
Helical BUDDYBOX
Helical Buddybox®
Power range
0.1 kW - 30 kW
0.13 HP - 40 HP
Ratio range
11:1 - 4365:1
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP

"Paramax® reducers were initially specified for this application for off-the-shelf availability of internal parts. Little did we know that spare parts would not be needed. The Paramax® units run cooler, quieter and more reliable than any we’ve had in the past."

Wastewater Treatment Facility
Clearwater, FL

"Cyclo drives have given us the best performance of any of the gear drives we’ve ever had in this plant. Not only have we noticed a 40% reduction in amp draw over previous units, we find that our mixers are distributing wastewater to all corners of the tank. This tells us that the Cyclo® Drives are using less energy while supplying more torque than we used previously."

Wastewater Treatment Facility
Hillsborough County, FL