Invertek Optidrive P2
Optidrive P2
High performance variable frequency drive for permanent magnet and standard induction motors
Overview
- The all-new Optidrive P2 provides world-leading control for both standard induction motors and permanent magnet motors.
- Open-loop vector control of standard induction motors provides up to 200% torque from zero speed.
- Open and closed-loop control of the latest generation of high-efficiency PM motors.
- Closed-loop encoder feedback capability for standard induction motors.
| Power Range | 0.75-250 kW |
| Power Options | Single-Phase: 200-240V Three Phase: 200-600V |
| Enclosure Options | IP20, IP55, IP66 |
150
%
overload for 60 seconds
98
%
Typical Efficiency
Up to 200
%
Torque from zero speed.
Product Features
1
Keyhole Mounts for fast installation
2
Integrated Keypad & Display
3
Integral Brake Transistor
4
Integrated Cable Management
5
Pluggable Control Terminals
6
Integrated EMC Filter
OptiTools Studio
Powerful PC Software
- Powerful PC based commissioning and programming software
- Multi Drive Network Support
Supports Two Key Functions
- Drive Programming & Commissioning
- Parameter Upload, Download & Storage
- Changed Parameter Highlighting
- Parameter List Printing
- Provides Access to Optidrive PLC programming function
- Function Blocked Based PLC Logic Programming
- Advanced Drive Control Functions
- Multiple Functions can be easily combined to produce powerful solutions
- Program protection to prevent unauthorized copying
OptiStick Smart
Rapid Commissioning Tool
- Allows copying, backup and restore of drive parameters
- Provides Bluetooth interface to a PC running OptiTools Studio or the OptiTools Mobile app on a smartphone
- Onboard NFC (Near Field Communication) for rapid data transfer