Textile

Fast, Consistent and Fine Control is what Sumitomo Gear Drives provides for your textile operations to run smoothly.

0
downtime
100%
up to the challenge

Fast, reliable and precise solutions

In today’s production landscape of highly-specialized applications you require fast, reliable and extremely-precise components. This is especially true in the textile industry where high quality and consistency are required in every application. Sumitomo Drive Technologies provide those solutions that thrive in the rigorous environments of the textile industry.

Related Products

Inverter HF-430α Series

High-Performance Sensorless Vector Inverter with Built-In Noise Filter / Compliant with d2G4

Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
BEIER Variator
BEIER® Variator / BEIER CYCLO® Variable Speed Gearmotor
Power range
0.2 kW - 150 kW
0.25 HP - 200 HP
パラマックス減速機
PARAMAX® 9000 Series Gearmotor
Power range
5.5 kW - 55 kW
7.5 HP - 75 HP
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
Inverter SF-520 Series

Easy-to-Use, Simple Inverter for Gearmotors

Power range
0.1 kW - 2.2 kW
0.13 HP - 3 HP
Planetary Gear Reducer for Servo Motors IB Series PE Type_Solid
IB Series PE Type
Allowable peak torque
7.2 Nm - 270 Nm
64 in-lbs - 2390 in-lbs
Ratio range
3:1 - 81:1
Backlash
15 arc min
HYPONIC _Hollow Shaft_Gearmotor_0.2kW
HYPONIC® Gearmotor
Power range
15 W - 11 kW
0.02 HP - 15 HP
Ratio range
5:1 - 1440:1
Shaft configuration
Right Angle
Inverter HF-520 / HF-X20 Series

High Torque & High Performance Sensorless Vector Inverter / Compliant with d2G4

Power range
0.2 kW - 7.5 kW
0.25 HP - 10 HP
IB Series PK1 Type

Low Backlash, Low Torque Right Angle Precision Gearbox

Allowable peak torque
35 Nm - 380 Nm
310 in-lbs - 3363 in-lbs
Ratio range
6:1 - 243:1
Backlash
<6 arcmin / <15 arcmin
Shaft configuration
Right Angle
Optidrive P2
Power range
1 HP - 224 HP
Optidrive E3
Power range
1 HP - 224 HP
Cyclo Inside
ALTAX® Neo
Power range
40 W - 3.7 kW
0.13 HP - 5 HP
Ratio range
3:1 - 1003:1

"As far as we have been able to determine, there are no other directly coupled schemes for accomplishing this fine control of yarn so conveniently, so economically, and so reliably."

Textile Manufacturer
Montreal, Canada

"We need high precision in maintaining speed relationships between critical machine components. The speed relationships are locked by gear ratios…. But we must be able to vary the speed of the winder independently and with sufficient precision to give us fine control of package density and of yarn tension. Sumitomo does this so conveniently, economically and reliably."

Textile Manufacturer
Montreal, Canada