cyclo vertical.png
Gearmotor

Cyclo® Overhead Drive

The Sumitomo Cyclo Overhead Conveyor Drive is unsurpassed by any other inline drive available in the market today.

Ask us about availability

Overview

Our Cyclo Overhead Conveyor Drive is an excellent choice for the food industry and is also ideal for the automotive industry and warehousing systems.

  • Proven Cyclo Technology

  • Torque dense and compact across high ratios

  • 500% momentary shock-load capacity

  • DVX and European Drop-In

 

Cyclo Inside
Sizes 23 Sizes
Torque 6 to 68,130 Nm
HP 0.075 to 175 kW
Ratios 3:1 to 119:1 (single) 121:1 to 7569:1 (double)
8041:1 to 658,503:1 (triple)
Mounting Foot, Flange, Face Mount
Motor Standards IEC, CE, JIS, UL, CSA, NEMA

Related Cyclo® products

Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
Cyclo Inside
Cyclo® Gearmotor with Torque Limiter - Gearmotor equipped with a torque limiter for overload protection in industrial applications
Cyclo® Gearmotor with Torque Limiter
Power range
0.2 kW - 30 kW
0.25 HP - 40 HP
Ratio range
6:1 - 658503:1
Shaft configuration
Inline