Helical BUDDYBOX
HBB renders with iE3 motors
HBB_180_explode_composite
Helical BUDDYBOX
HBB renders with iE3 motors
HBB_180_explode_composite
Gearmotor

Helical Buddybox®

Helical gearbox with Cyclo reducer input. Features keyless, Steel Taper-Grip® bushing for easy installation.

Overview

Offset parallel, helical gearbox in a rugged integral, shaft-mounted design.

  • Integrated Cyclo® technology
  • Keyless Taper-Grip® Bushing or Keyed Hollow Bore
  • Ideal for Screw-Conveyor applications

 

Cyclo Inside
Input Integral Gearmotor, X-Adapter 
Output Taper-Grip® Bushing, Keyed Hollow Bore, Screw Conveyor
Ratios 11:1 up to 4,365:1
Torque Up to 8,256 Nm
Power Range 0.1 to 30 kW
Mounting Hollow Shaft, Flange
Options Integral Motor
Motor Standards CE, IEC, JIS, UL, CSA, NEMA

 

Related BuddyBox® products

Bevel Buddy Box with IE5 Moto
Bevel BuddyBox® with IE5 Gearmotor
Bevel Buddybox® H Series Gearmotor - Reliable and efficient gearmotor with bevel gearing for industrial applications
Bevel Buddybox® Reducer H-Series
Power range
2.2 kW - 11 kW
3 HP - 15 HP
Ratio range
5:1 - 20:1
Shaft configuration
Right Angle
Cyclo Inside
Bevel BUDDYBOX 4 Series Gearmotor_Horizontal_Hollow Shaft_Right
Bevel Buddybox® 4 Gearmotor
Power range
0.1 kW - 55 kW
0.13 HP - 75 HP
Ratio range
11:1 - 26492:1