ASTERO® Gearmotors - Reliable and efficient gearmotors for a wide range of industrial applications
ASTERO Gearmotor
ASTERO Gearmotor
ASTERO® Gearmotors - Reliable and efficient gearmotors for a wide range of industrial applications
ASTERO Gearmotor
ASTERO Gearmotor
Gearmotor

ASTERO® Gearmotors

Compact gearmotor with parallel or right angle shaft configuration.

Overview

  • Choose either parallel or right angle shaft.
  • The motor and gear head are detachable for easier handling.
  • The gear heads have the same main mating dimensions (corner dimensions / output shaft location and dimensions / mounting holes) for both parallel and right angle shafts.
Output ShaftHollow shaft, Solid shaft
Output Shaft Direction(s)Any Mounting Direction
Mounting StyleShaft Mount, Flange Mount
Frame Size

Parallel Shaft, 5 Sizes

Right Angle Shaft, 3 Sizes

Reduction ratio

Parallel Shaft, 3:1 - 200:1

Right Angle Shaft, 5:1 - 240:1
(10:1 ratio intermediate gearhead can be added)

Capacity

Parallel Shaft, 6 W - 90 W

Right Angle Shaft, 25 W - 90 W

Motor TypesThree phase, single phase, single phase speed control, compatible with global standards