Gearbox for Mill
Special Reducer

Large Industrial Gearbox for Mill

Highly reliable and compact. Easy-Maintenance Reducer for Mills

Overview

  • Ideal for grinding mill applications.
  • Lightweight and compact; can be transported in an assembled state.
  • The only maintenance needed is to check the lubricant, making your asset management easier.
  • Customizable to meet your needs.
Torque 29,000 - 4,817,000 N⋅m
Reduction Ratio 20:1 - 68:1
  • Customizable to meet your needs.

 

Related Large Industrial products

Large Gearboxes for Paper
Large Industrial Gearbox for Paper Machines

Customizable to meet your needs.

Torque range
40 Nm - 6000 Nm
354 in-lbs - 53104 in-lbs
Ratio range
1.5:1 - 20:1
Gearbox for Pump
Large Industrial Gearbox for Pumps

Customizable to meet your needs.

Torque range
1000 Nm - 110000 Nm
8851 in-lbs - 973581 in-lbs
Ratio range
1:1 - 16:1
Gearbox for Resin
Large Industrial Gearbox for Resin

Customizable to meet your needs.

Torque range
320 Nm - 470000 Nm
2832 in-lbs - 4159850 in-lbs
Ratio range
2:1 - 55:1
Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
High Speed Gearbox
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1