COMPOWER Planetary Gear Drive DP1000 Series Gearmotor
Gearmotor

COMPOWER® Planetary Gearmotor

Compact, High Torque Planetary Gearmotor

Overview

  • 27° pressure angle results in increased gear dedendum strength, as well as the ability to withstand heavy shock loads.
  • Compact, torque dense design.
  • Modular design allows the unit to be compatible with different configurations using only a minimum number of parts.
Output Shaft Hollow shaft, Solid shaft
Output Shaft Direction(s) Vertical upward
Mounting Style Foot mount, Flange mount, Shaft mount (optional)
Frame Size 26 sizes
Reduction Ratio 5:1 - 1400:1
Capacity 0.2 kW - 55 kW
Motor Types Three phase, premium efficiency, high efficiency, for inverters