Gearbox for Pump
Special Reducer

Large Industrial Gearbox for Pumps

A series of products for various pump configurations

Overview

  • Products are available for all pump shapes, including right angle shaft, parallel shaft, and planetary gear.
  • To ensure smooth and quick start-up even after a lengthy standby state, we offer long-term lubrication as well as other options.
  • We also offer a series of reducers with built-in clutch and fluid coupling to allow for easy maintenance and operation of internal combustion engines.
  • Customizable to meet your needs.
Torque 1,000 - 110,000 N⋅m
Reduction Ratio 1:1 - 16:1
  • Customizable to meet your needs.

Related Large Industrial products

Gearbox for Mill
Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Large Gearboxes for Paper
Large Industrial Gearbox for Paper Machines

Customizable to meet your needs.

Torque range
40 Nm - 6000 Nm
354 in-lbs - 53104 in-lbs
Ratio range
1.5:1 - 20:1
Gearbox for Resin
Large Industrial Gearbox for Resin

Customizable to meet your needs.

Torque range
320 Nm - 470000 Nm
2832 in-lbs - 4159850 in-lbs
Ratio range
2:1 - 55:1
Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
High Speed Gearbox
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1