Reducer
PARAMAX® SCC Series Reducer for Cranes
Parallel shaft reducer with long center distances ideal for cranes
Overview
- Parallel shaft reducers with long center-to-center dimensions for crane hoisting and boom hoisting.
- Available in 7 frame sizes, with 3 different center distances for each frame.
- Reducer with high load capacity, capable of withstanding strong impact loads.
| Output Shaft | Solid shaft |
| Output Shaft Direction(s) | Vertical upward, vertical downward |
| Mounting Style | Case mount |
| Frame Size | 7 sizes |
| Reduction Ratio | 22.4:1 - 90:1 |
| Rated Torque | 8,500 - 101,000 N⋅m |
25
°
Gear pressure angle
7
×3
7 frame sizes, with 3 different center distances for each frame
Product Features
1
Long Center Distances
Our parallel shaft reducers have long center-to-center dimensions for crane hoisting and boom hoisting.
2
Versatile Selection
Choice of 7 torque sizes, with three center distances for each, allowing you to make the best selection for the job.
We offer the SCB series for torques over 101,000 N⋅m or reduction ratios over 90.
We offer the SCB series for torques over 101,000 N⋅m or reduction ratios over 90.
3
Uses High-Strength Gears
Uses the same 25° gear pressure angle as the PARAMAX 9000 Series.
Reducer with high load capacity, capable of withstanding strong impact loads.
Reducer with high load capacity, capable of withstanding strong impact loads.