Coupling
SEISA GC Coupling
Gear coupling that automatically compensates for eccentricity and deflection angle
Overview
- Compensates for eccentricity and deflection angle between the shafts, and transmits the torque smoothly from the driving side.
- Misalignment between the shafts is corrected by the crowning gear, ensuring superior wear resistance and rigidity.
- The center and housing are separated, making assembly and disassembly easy, and the unit lightweight and compact.
- As no misalignment will occur in the rotation angle between the two shafts from a coupling deflection, torque is reliably transmitted.
| Reference Transmission Torque | 421 - 6,460,000 N⋅m |
Product Features
1
Compensates for Eccentricity and Deflection Angle
Compensates for eccentricity and deflection angle between the shafts, and transmits the torque smoothly from the driving side.
2
Compensates for Shaft Direction Errors
Automatically compensates if there is a misalignment between the connected shafts during operation; protecting your machine.
3
Superior Wear Resistance
Misalignment between the shafts is corrected by the crowning gear, ensuring superior wear resistance and rigidity.
4
Easy Assembly and Disassembly
The center and housing are separated, making assembly and disassembly easy, and the unit lightweight and compact.
5
Ideal for Line Shaft Coupling, High Speed, and Heavy Load Applications
As no misalignment will occur in the rotation angle between the two shafts from a coupling deflection, torque is reliably transmitted.