Large Gearboxes for Paper

Large Industrial Gearbox for Paper Machines

Low reduction ratio gearbox ideal for driving paper machines

  • Frequently used and adopted for line control of paper machines, such as Yankee dryers.
  • Low ratio high speed gear system. Can be used between low pressure stage and high pressure stage compressors.
  • Compatible with various country standards, including API, ISO, DIN, AGMA, and BS.
  • Customized to meet your application needs.
Exclusive Design
Low ratio high speed gear system. Can be used between low pressure stage and high pressure stage compressors.
Compatible with Various Country Standards
Compatible with various country standards, including API, ISO, DIN, AGMA, and BS.
Customizable
Completely engineered solutions to meet your needs.

Related Large Industrial products

Large Industrial Gearbox for Mill

Customizable to meet your needs.

Torque range
29000 Nm - 4817000 Nm
256671 in-lbs - 42634000 in-lbs
Ratio range
20:1 - 68:1
Large Industrial Gearbox for Pumps

Customizable to meet your needs.

Torque range
1000 Nm - 110000 Nm
8851 in-lbs - 973581 in-lbs
Ratio range
1:1 - 16:1
Large Industrial Gearbox for Resin

Customizable to meet your needs.

Torque range
320 Nm - 470000 Nm
2832 in-lbs - 4159850 in-lbs
Ratio range
2:1 - 55:1
Large Gearboxes for iron
Large Industrial Gearbox for Steel Manufacturing

Customizable to meet your needs.

Torque range
3000 Nm - 630000 Nm
26552 in-lbs - 5575970 in-lbs
Ratio range
1:1 - 75:1
Large Industrial High Speed Gearbox

Customizable to meet your needs.

Torque range
191 Nm - 361588 Nm
1690 in-lbs - 3200320 in-lbs
Ratio range
1.15:1 - 31.99:1
Large Gearboxes for Terbo
Large Industrial Gearbox for Turbo Compressor

*Since this is a step-up gear, the value indicates the step-up ratio.

Customizable to meet your needs.

Torque range
287 Nm - 165835 Nm
2536 in-lbs - 1467760 in-lbs
Ratio range
1.36:1 - 21.43:1