Special Reducer
Large Industrial Gearbox for Resin
For driving raw rubber, material kneading, and forming equipment
Overview
- Biaxial gearbox specifically designed for rubber and resin kneading and forming applications.
- Designed to withstand momentary high torque and high thrust overloads.
- The output shaft center-to-center distance is extremely short, and thus can withstand high torque and high thrust loads.
- Custom solutions to meet your needs.
| Torque | 320 - 470,000 N⋅m |
| Reduction Ratio | 2:1 - 55:1 |
- Custom solutions to meet your needs.
Product Features
1
For Rubber Kneading Machines
Rubber can be kneaded effectively by changing the biaxial rotational direction and rotational speed of the output shaft. Designed to withstand momentary high shock loads.
2
For Biaxial Extruders
The output shaft center-to-center distance is extremely short, and thus can withstand high torque and high thrust loads.
3
Customizable
Custom solutions for all of your application needs.