Paramax YVD065P3DG
Paramax YHD090
Paramax YVD065P3DG
Paramax YHD090

Paramax® Y series for POM 

A dedicated range of products for all applications suitable in the Palm Oil extraction mill and kernel process to meet industry needs and demands.

Paramax® Y series for POM 

  • AGMA 12, High Quality Gearing Accuracy 
  • Protuberance Hobbing
  • Tip Relief and Crowning
  • 25-Degrees Pressure-Angled Gears
  • Comprehensive Product Range

Related Paramax® products

PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
SEB050P2H-LR_A
PARAMAX® Reducer for Extruders, SEB Series 
Torque range
1300 Nm - 36300 Nm
11506 in-lbs - 321282 in-lbs
Ratio range
8:1 - 18:1
Shaft configuration
Parallel
SFC
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle