Reducer
Paramax® Y series for POM
A dedicated range of products for all applications suitable in the Palm Oil extraction mill and kernel process to meet industry needs and demands.
Overview
Paramax® Y series for POM
- AGMA 12, High Quality Gearing Accuracy
- Protuberance Hobbing
- Tip Relief and Crowning
- 25-Degrees Pressure-Angled Gears
- Comprehensive Product Range
| Input | Solid Shaft |
| Output | Solid Shaft |
| Mounting | Horizontal and Vertical |
| Sizes | 5 Frame Sizes |
| Ratio | 54:1 to 78 |
| Power Range | 15W to 110kW |
| Torque Capacity | up to 74,000 N.m |
| Motor Standard | CE, JIS, NEMA, IEC, UL, CSA |
Highly Customized, dedicated to the Palm Oil Industry
25
Degrees
Pressure-Angle Gears
80
Years
of Sumitomo Engineering
Know-How
Know-How
10,000
Units
sold globally with proven track records
Key Features
1
25° Pressure Angle
Thicker gears to increase gear strength
2
AGMA 12
High quality gearing accuracy to increase strength and durability
3
Protuberance Hobbing
Eliminates stress concentration and improved gear performance
4
Tip Relief & Crowning
Improves contact, reduces noise level
5
Vacuum Degassed Alloy Steel
Consistent quality, prevents stress concentration due to impurities
6
Vacuum Carburising
Removes impurities, reduces residual stresses
Wide range of series
| Paramax® Y series | Commonly Used applications |
|---|---|
| (New) Paramax® YVD065 | Digester Drive 5000L-6500L |
| Paramax® YHD090 | High capacity KCP & EFB Machines |
| Paramax® YHD080P3 | Kernel Press, EFB Press, P20-25 Screw Press |
| Paramax® YHD070 | Kernel Press, EFB Press, P20-25 Screw Press |
| Paramax® YVD060 | Digester Drive 3000L/6000L |
| Paramax® 9000 | Thresher Drive |