PARAMAX SEB (2)
PARAMAX SEB
PARAMAX SEB (2)
PARAMAX SEB
Reducer

PARAMAX® Reducer for Extruders, SEB Series 

Equipped with Optimized Thrust Bearing

Overview

  • Designed and optimized specifically for extruders.
  • Three types available, optimized for thrust load.
  • Uses a 25° gear pressure angle for high dedendum strength. Reducer with high load capacity, capable of withstanding strong impact loads.
Output Shaft Hollow shaft
Output Shaft Direction(s) Horizontal
Mounting Style Case Mounting
Frame Size 9 sizes
Reduction Ratio 8:1 - 18:1
Rated Torque 1,300 - 36,300 N⋅m

Related Paramax® products

Hansen M5CT
Torque range
13000 Nm - 53000 Nm
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Right Angle
PARAMAX 9000 Series Reducer
PARAMAX® 9000 Series Reducer

* Rated Torque

Torque range
2600 Nm - 552000 Nm
23012 in-lbs - 4885610 in-lbs
Ratio range
6.3:1 - 500:1
Shaft configuration
Parallel, Right Angle
PARAMAX SCC Series for Crane
PARAMAX® SCC Series Reducer for Cranes
Torque range
8500 Nm - 101000 Nm
75231 in-lbs - 893925 in-lbs
Ratio range
22.4:1 - 90:1
Shaft configuration
Parallel
sfc
PARAMAX® SFC Series Reducer for Cooling Towers 
Torque range
10000 Nm - 44000 Nm
88507 in-lbs - 389433 in-lbs
Ratio range
6.3:1 - 22.4:1
Shaft configuration
Parallel, Right Angle
Paramax YVD065P3DG
Paramax® Y series for POM 
Torque range
13200 Nm - 74000 Nm
116830 in-lbs - 654955 in-lbs
Ratio range
54:1 - 78:1
Shaft configuration
Parallel, Right Angle
Paramax® 10
Torque range
9000 Nm - 103000 Nm
79657 in-lbs - 911626 in-lbs
Ratio range
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle