Cyclo® Gearmotor with Torque Limiter - Gearmotor equipped with a torque limiter for overload protection in industrial applications
Gearmotor

Cyclo® Gearmotor with Torque Limiter

Detect overloads instantaneously with installed torque limiter

Overview

  • Cyclo® gearmotor with installed torque limiter to detect overloads
  • Protects your valuable machines from catastrophic failure.
  • The torque limiting is applied at the drive part, allowing you a more accurate examination of your device safety factor, which makes optimal equipment design possible.
Cyclo Inside
Output Shaft Solid shaft
Output Shaft Direction(s) Any Mounting Direction (horizontal, vertical downward, vertical upward)
Mounting Style Foot Mount, Flange Mount, Case Mount
Frame Size 15 sizes
Reduction Ratio 6:1 - 658503:1
Capacity 0.2 kW - 30 kW
Motor Types Three phase, premium efficiency, high efficiency, for inverters, outdoors, added safety explosion proof, explosion proof, compatible with overseas standards

Related Cyclo® products

Cyclo Inside
Cyclo® Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
Shaft configuration
Inline
Cyclo Inside
Cyclo® Overhead Conveyor Drive - Reliable and precise gearmotor specifically designed for overhead conveyor systems
Cyclo® Overhead Drive
Power range
75 W - 175 kW
0.13 HP - 235 HP
Ratio range
3:1 - 658503:1
Shaft configuration
Inline