Variador_ECO IP20
Invertek Optidrive Eco

Optidrive Eco

Energy-efficient pump control

Overview

Optidrive Eco Pump has been designed to maximize the potential for energy savings in pumping applications, while providing significant additional benefits in reducing installation costs, maintenance costs and downtime.

Power range 0.75kW – 250kW
Energy options 200 – 600V Single-phase and three-phase input
Housing options IP20, IP55, IP66