RHYTAX® Gearmotor
Right angle shaft gearmotor with bevel gears.
- Low noise due to the high contact ratio helical gear used in the input stage.
- Casing specifically designed for each model and configuration.
- Two types of torque arms are available for the solid shaft type.
- Multiple mounting configurations available.
Output shaft | Hollow shaft, solid shaft |
Output Shaft Direction(s) | Horizontal, Vertical downward, Vertical upward |
Mounting Style | Shaft mount, Flange mount, Foot mount |
Frame Size | 13 sizes (output stages) |
Reduction Ratio | 10:1 - 545:1 |
Capacity | 0.4 kW - 45 kW |
Motor Types | Three phases, premium efficiency, for inverters, outdoors, improved explosion protection, compatible with global standards |
Product Features
Low Noise
Due to the high contact ratio helical gear used in the input stage.
High Efficiency
Bevel gear designed and manufactured for high efficiency.
Choice of Mounting Style
Multiple torque arms and mounting configuration available to meet your application needs. The solid shaft type supports both floor and wall mounting.