Motor
Motors
Foot Mount & Flange Mount Type Motors
Overview
- We manufacture and sell stand-alone motors.
- We offer a wide variety of 4-pole motors.
Variations
- Three Phase motors
- Premium Efficiency Three Phase Motors
- AF Motors for Inverters
- Premium Efficiency Three Phase Motors for Inverters
- Explosion Proof AF Motors for Inverters
- Motors for commercial power supplies
| Mounting Style | Foot Mount, Flange Mount |
| Capacity | 0.2 kW - 55 kW |
- Motors for Inverters
| Mounting Style | Foot Mount, Flange Mount |
| Capacity | 0.1 kW - 55 kW |
Line-up
1
Three Phase motors
0.2 kW - 0.4 kW
2
Premium Efficiency Three Phase Motors
0.75 kW - 55 kW
3
AF Motors for Inverters
0.1 kW - 0.4 kW
4
Premium Three Phase Motors for Inverters
0.75 kW - 55 kW
5
Explosion Proof AF Motors for Inverters
0.2 kW - 55 kW
6
Overseas Specification Premium Efficiency Three Phase Motors
0.75 kW - 55 kW