Inverter
Inverter HF-620
Latest model of our HF series
Overview
Easy operation, built to be fully compatible with our gearmotors
- Easy parameter setting using dial
- Powerful inverter suitable for Sumitomo's gearmotors
- Communication function
- Environment-friendly
- Adheres to major world standards
| kW Range | 0.2-7.5kW |
| Supply Voltage Class | Single-Phase: 200V Three Phase: 200V/400V |
| Enclosure Options | IP20 |
Normal
Duty Rating
Overload current rating 150%/60s, initial setting
Light
Duty Rating
Overload current rating 120%/60s
1
Parameter Setting
Easy setting operation use on dial panel, helping to reduce parameter tuning and test run time.
2
Great compatibility
Sensorless vector control allows for high starting torque (150% or more), suitable with Sumitomo's motor built-in parameters.
3
Modbus-RTU (RS485)
Communication option unit (C1-CCL-H) for CC-Link can be attached on the panel.
4
Environment-friendly
Adapt recycled grade resin, saving energy by driving permanent magnet motor of high efficiency.
5
World standards
CE / CUL US listed