Inverter
Inverter CAI Series
Compact, easy to use inverter
Overview
- Capable of 1:10 speed control.
- Small inverter that can be controlled externally and is equipped with a communication function (RS-485).
- Easy panel operation.
| Output | 25 W - 0.1 kW |
| Compatible with global standards | |
Product Features
1
Wide Speed Control Range
Capable of 1:10 speed control.
2
High Functionality
Available external control (start/stop, normal/reverse rotation, MBS); also equipped with a communication function (RS-485). Small, but with professional functionality.
3
Easy to Operate
Start/stop, rotation, and speed can be controlled on the front panel. You can operate this using the same controls as the Speed Control Unit.