Reducer
Cyclo® Reducer
Our best-selling reducer with high strength and reliability, thanks to the unique Cyclo® mechanism.
Overview
- With its long history and delivery record, it has become synonymous with the term speed reducer.
- Unique Cyclo® mechanism results in high durability and extended operating life.
- Wide variety of products available that take advantage of this technology.
- Select the best product to meet your needs from a wide range of capacities and reduction ratios.
| Output Shaft | Solid shaft |
| Output Shaft Direction(s) | Any Mounting Direction (horizontal, vertical downward, vertical upward) |
| Mounting Style | Foot Mount, Flange Mount, Case Mount |
| Frame Size | 56 sizes (output stages) |
| Reduction Ratio | 2.5:1 - 658503:1 |
| Rated Torque | 24 - 68200 N⋅m |
80
years
of proven track performance
500
%
Shock load capacity with Cyclo units
24
months
warranty worldwide
Product Features
1
Cycloidal Speed Reduction Technology
Quiet, efficient and reliable operation with high torque density and compact in size
2
Break-Resistant Teeth
The "cycloidal disc" has a unique and smooth curve, which together with its smooth rolling contact, prevents tooth breakage, resulting in a durable product with a long product life.
3
Modular Design
Interchangeable cast iron housing in foot, flange or face mounting configurations.
4
Superior Steel Components
Internal components manufactured from hardened, vacuum-degassed, bearing grade steel provide minimal vibration, low noise, low backlash and extended operational life.
5
Broad Variation
Choose the product that best fits your needs from a wide selection, including capacities of 0.1 - 132 kW, reduction ratios of 2.5 - 658503, as well as outdoor and explosion-proof motor types.
6
Service Factor Selection
Choose from any Service Factor. Reducer frame sizes can be increased independently, without increasing motor capacity.
Break-Resistant Teeth
Unlike a regular involute tooth-gear, the "cycloidal disc," which is the gear for the Cyclo® Reducer, features a distinctively smooth curve.
A unique circular-arc tooth profile is also used for the internal gear. The smooth rolling contact that prevents tooth breakage results in a durable gearbox with a long service life. (Some low reduction ratio models use helical gears and planetary gears.)