Servo 1
Servo 2
Servo 4
Servo 5
Servo 1
Servo 2
Servo 4
Servo 5
Motion Control

Cyclo® Drive for Servo Motors

Reducer featuring high strength and reliability, thanks to its unique Cyclo® mechanism

Overview

  • Our Cyclo® reducer with a flange, for servo motors.
  • Utilizes our unique Cyclo® mechanism for durability and long product life.

 

Two Series:

  • Standard-Backlash Series
  • Low-Backlash Series: 6 arc min (12 arc min for reduction ratio 6)

 

Cyclo Inside
  • Standard-Backlash Series
Allowable Peak Torque 29.7 - 1370 N⋅m
Motor Capacity 0.2 kW - 9.0 kW
Output Shaft Direction(s) Any Mounting Direction (horizontal, vertical downward, vertical upward)
Mounting Style Foot Mount, Case mount, Flange Mount
Frame Size 12 sizes
Reduction Ratio 6:1 - 87:1
  • Low-Backlash Series
Backlash 6 arc min(12 arc min for reduction ratio 6)
Allowable Peak Torque 29.7 - 630 N⋅m
Motor Capacity 0.2 kW - 5.0 kW
Output Shaft Direction(s) Any Mounting Direction
Mounting Style Foot Mount, Case mount, Flange Mount
Frame Size 4 sizes
Reduction Ratio 6:1 - 29:1